Publish your products
M0410 - Screen, Projection
SEPS2BIM

M0410 - Screen, Projection

4.8 out of 5 stars4.8(10 reviews)
Projection screen. Ceiling mounted unit, manual pull-down screen. Equipped with grooved roller, a ball bearing mechanical system, and a non-gloss mat white flame retardant and mildew resistant surface. Unit opens with one continuous motion. Designed for classrooms, conference rooms, and auditoriums.
Technical specification
  • Unique ref.M0410
  • Product familyScreen
  • Product groupProjection
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)150
  • Width (mm)1980
  • Depth (mm)130
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual Electronics
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit