Publish your products
M0810 - Incubator, Infant, ICU, Mobile
SEPS2BIM

M0810 - Incubator, Infant, ICU, Mobile

ICU mobile infant incubator. Mobile unit consisting of a plastic hood enclosed controlled environment. Includes port access, on-door thermometer, oxygen port inlets, heating and humidification systems to create forced air circulation. To be used in the neonatal ICU to provide warm comfortable environments to premature neonates and critically ill newborns.
Technical specification
  • Unique ref.M0810
  • Product familyIncubator
  • Product group Mobile
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1550
  • Width (mm)1120
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit