Publish your products
M1620 - Chart holder
SEPS2BIM

M1620 - Chart holder

M1620 - Chart Holder Wall- or door mounted
Technical specification
  • Unique ref.M1620
  • Product familyHolder
  • Product groupChart
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)14
  • Width (mm)15
  • Depth (mm)4
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Kg)3
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit