Publish your products
M1875 - Board, Copy, Electronic Facsimile
SEPS2BIM

M1875 - Board, Copy, Electronic Facsimile

Electronic facsimile copy board for use in conference rooms and classrooms. Available in a variety of sizes. Unit scans writing surface and makes a paper copy of the board's contents. The user can make multiple copies of a single scanning. Single sided version, single copy version, and office size boards are options. May have a PC interface option. Database pricing reflects a mobile two-panel copy-board with a minimum 33" x 66" writing surface. Depth dimension refers to depth at the caster level of the supporting frame.
Technical specification
  • Unique ref.M1875
  • Product familyBoard
  • Product groupElectronic Facsimile
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1980
  • Width (mm)1980
  • Depth (mm)860
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit