Set your location and language to prioritise localised information. Continue
M4660 - Stretcher, Recovery, Labor
SEPS2BIM

M4660 - Stretcher, Recovery, Labor

Labor recovery/ob-gyn procedure stretcher. The unit's height is adjustable and the patient bed has a manual backrest and crank operated knee gatch. The stretcher has 10" non-conductive carpet wheels, IV stand and folding chrome side-rails. The stretcher can be converted quickly to a birthing stretcher by removing the leg and foot section of the mattress. The available accessories include x-ray cassette holders, proctology boards, IV poles, fluid basins.
Technical specification
  • Unique ref.M4660
  • Product familyStretcher
  • Product groupRecovery
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)940
  • Width (mm)910
  • Depth (mm)2080
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States