Selecting the location and language will prioritise localised information. Continue
M4665 - Stretcher, Recovery, Surgical
SEPS2BIM

M4665 - Stretcher, Recovery, Surgical

Recovery/surgical stretcher. Strong I-beam construction type unit. The height is adjustable with manual backrest and crank operated knee catch. Stainless or painted steel top and chassis. Features 8" or 10" conductive casters, with lock and brake, folding, tuck-away chrome side-rails and IV stand and a flame retardant antibacterial mattress. Designed for operating room transport or recovery applications.
Technical specification
  • Unique ref.M4665
  • Collection setStretcher
  • CollectionRecovery
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)890
  • Width (mm)860
  • Depth (mm)2340
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States