Publish your products
M7007 - Bed, Patient, Electric, Special Care
SEPS2BIM

M7007 - Bed, Patient, Electric, Special Care

Electric patient bed for special care areas. Unit features a control panel for the patients operation, IV rod locations and a full range of positions. Includes safety sides, thermal overload protection in the motors, provisions for chest x-rays and fluoroscopy. Bed deck is x-ray translucent.
Technical specification
  • Unique ref.M7007
  • Product familyBeds
  • Product groupPatient
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)940
  • Width (mm)1090
  • Depth (mm)2390
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit