Publish your products
M7435 - Light, Overbed, Direct And Indirect
SEPS2BIM

M7435 - Light, Overbed, Direct And Indirect

Overbed patient room light which provides direct light for patient activity and indirect light for patient examination. The indirect portion of the light can be flipped down or redirected to provide dual intensity direct lighting. Unit is fully enclosed and is available in varying lengths. Some units feature a controlled power shut off to the light and patient bed when bumped by any item. Unit is designed to be wired directly to a junction box in the wall, a headwall service rail or patient service column. Dimensions are for a three foot light.
Technical specification
  • Unique ref.M7435
  • Product familyLight
  • Product groupOverbed
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)230
  • Width (mm)1020
  • Depth (mm)280
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit