Publish your products
M8192 - Booth, Treatment, Ultraviolet, Hand-Foot
SEPS2BIM

M8192 - Booth, Treatment, Ultraviolet, Hand-Foot

Hand/foot ultraviolet cabinet UVA-UVB combination system. Unit consists of one cabinet with two units in the cabinet. Patients hands are placed into the upper and feet in the lower level unit. Device is used in Dermatology for the treatment of certain skin conditions with ultraviolet light.
Technical specification
  • Unique ref.M8192
  • Product familyBooth
  • Product groupTreatment
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1190
  • Width (mm)860
  • Depth (mm)660
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit