Publish your products
M9020 - Table, Exam, Pediatric, With Scale
SEPS2BIM

M9020 - Table, Exam, Pediatric, With Scale

Pediatric exam table with scale. Cabinet type, free standing unit. It consists of one drawer and double cupboard, built-in electronic or mechanical scale and measuring tape, vinyl covered work surface and built-in paper dispenser. Equipped with protective high rim on three sides of table top. Designed for use in pediatric exam rooms.
Technical specification
  • Unique ref.M9020
  • Product familyTable
  • Product groupExam
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)910
  • Width (mm)1220
  • Depth (mm)640
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States