Publish your products
R4650 - Ice Maker, Flaked, With Dispenser
SEPS2BIM

R4650 - Ice Maker, Flaked, With Dispenser

Ice maker dispenser approximately 71" H x 19"D x 24"W. This unit provides flaked ice and cooled water automatically. The unit has a daily capacity up to 650 pounds and a 100 pound capacity stainless steel storage compartment with water station. It is a freestanding, automatic load ice dispenser for food service and healthcare use. The unit is used in healthcare institutions and various commercial food service operations for dispensing ice.
Technical specification
  • Unique ref.R4650
  • Product familyIce Maker
  • Product groupFlaked
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2080
  • Width (mm)910
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit