Publish your products
R6040 - Refrigerator, Blood Bank, 2 Glass Do, Dr, 48 Cu Ft
SEPS2BIM

R6040 - Refrigerator, Blood Bank, 2 Glass Do, Dr, 48 Cu Ft

Blood bank refrigerator. Unit has double glass doors, pull-out drawers and a 7 day recording thermometer. It also includes high/low alarm, battery power failure alarm, and remote alarm. This unit is used in hospitals and blood collection points for storage of blood products.
Technical specification
  • Unique ref.R6040
  • Product familyRefrigerator
  • Product groupBlood Bank
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2060
  • Width (mm)1450
  • Depth (mm)940
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit