Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/48a39433-be9e-4578-86b4-02f6f77e4591
Home
Categories
Medical
All
R7600 - Refrigerator, Three Door, 75 CUFT
Available in United States
SEPS2BIM
Follow
R7600 - Refrigerator, Three Door, 75 CUFT
Commercial refrigerator approximately 75 CUFT with three reach-in doors with a size of 80"W x 35"D x 84"H. This is a general purpose unit used to store perishable goods in commercial kitchens and institutional establishments.
Download
Technical specification
Technical specification
Unique ref.
R7600
Product family
Refrigerator
Product group
Three Door
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
2130
Width (mm)
2060
Depth (mm)
890
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - All
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0535 - Cart, Utility
3.9
(
13
)
Download
SEPS2BIM
D3310 - Chair, Procedure, Dental
4.1
(
15
)
Download
SEPS2BIM
R7000 - Refrigerator, 14 Cubic Feet
4.5
(
8
)
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.6
(
11
)
Download
SEPS2BIM
M4705 - Wheelchair, Patient Transport, Folding
4.5
(
21
)
Download
SEPS2BIM
A5082 - Dispenser, Paper Towel, Sensor, Hands Free
Download