Publish your products
X1000 - Benchtop, Plastic, Laminated
SEPS2BIM

X1000 - Benchtop, Plastic, Laminated

Plastic laminated benchtop. This unit is custom built for all types of darkrooms and loading benches. The length, depth, and color are specifically matched to each installation. The top is 3/4 inch plywood with a 4-1/2 inch high (outside size), backsplash and end returns. Waste bin cutouts are bound with a welded stainless steel rim either 4"X16" or 7"X7" size. This unit is used on top of darkroom casement in X-ray processing rooms and is based on per foot of benchtop.
Technical specification
  • Unique ref.X1000
  • Product familyBenchtop
  • Product groupPlastic
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)130
  • Width (mm)300
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit