Publish your products
X3930 - Illuminator, Film, Double, Wall Mounted
SEPS2BIM

X3930 - Illuminator, Film, Double, Wall Mounted

X-ray film illuminator approximately 20' H x 29' W x 6'' D. This is a double, wall mounted type unit with a continuous viewing surface. The tension film grips are adjustable top and bottom with standard grip strip. The unit's balanced-light viewing is assured by the 32W circular fluorescent lamp. It provides 500 feet candles of cool operation across the entire 14" X 17" viewing surface. It is available with or without film-activated switch. The unit can be used in hospitals, examining rooms, satellite office or lab.
Technical specification
  • Unique ref.X3930
  • Product familyIlluminator
  • Product groupFilm
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)560
  • Width (mm)760
  • Depth (mm)100
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit