Publish your products
X6510 - Radiographic Unit, Dental, Cone Beam, 3-D Imaging
SEPS2BIM

X6510 - Radiographic Unit, Dental, Cone Beam, 3-D Imaging

A dental radiographic unit providing three-dimensional images. The unit uses a cone-shaped beam to acquire an image in a single pass. The unit provides a superior high resolution 3D image with low radiation dosage. Allows comprehensive examination and precise information on the anatomy of a patients mouth, face and jaw areas by producing 3D images of all oral and maxillofacial structures.
Technical specification
  • Unique ref.X6510
  • Product familyRadiographic Unit,
  • Product groupDental
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2360
  • Width (mm)1320
  • Depth (mm)1450
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit