Publish your products
MENDINI COLLECTION Q19 T MET
MENDINI COLLECTION Q19 T MET
MENDINI COLLECTION Q19 T MET
MENDINI COLLECTION Q19 T MET
MENDINI COLLECTION Q19 T MET
MENDINI COLLECTION Q19 T MET
MENDINI COLLECTION Q19 T MET
MENDINI COLLECTION Q19 T MET
MENDINI COLLECTION Q19 T MET
MENDINI COLLECTION Q19 T MET

    MENDINI COLLECTION Q19 T MET

    4.6 out of 5 stars4.6(16 reviews)
    Seves Glassblock’s design acquires a new elegant and winning line of hand-made products: the Mendini Collection. In the 1990s, Seves Glassblock was the very first company to introduce colour in glass blocks, thereby paving the way for new applications. Ten years later, Seves Glassblock asked Atelier Mendini, an eclectically creative company, to develop the use of colour in glass blocks even further. This is how the "Mendini Collection" has come into being. This is a new range of glass blocks inspired by nature and conceived to introduce new visual nuances and sensations in contemporary home interiors. There are 16 colours in this range, from the boldest and sharpest ones to black and white, both in different degrees of transparency. And these vibrant colours, manufactured thanks to the "Pegasus" winged glass block technology (19x19x8cm), smooth glass design and metallised finishing, shape a new generation of building elements for interiors. The handmade "Mendini Collection" blocks are coloured using refined manufacturing technologies that keep the purity of colours over time. According to its creators, the "Mendini Collection", with its shiny and youthful colours, has been designed to enable glass blocks to generate chromatic and figurative arrangements suited for elegant and refined combinations: "The colour alphabet of the Mendini Collection gives individually chosen colours, and their relationships and variations, the possibility to create endless chessboards of variants, from single colours up to kaleidoscopic effects. So far, sensuality, conceptuality, symbolism, hedonism and emotions are parameters that have been missing from the geometric language of glass blocks. This collection opens up new poetic horizons that architects have not been taken into account so far. However, they are now available and they are truly fascinating. New sparkling presences like sapphires, topazes, amber and ruby. And it is because of this rich appeal of nature that each colour in this new collection has been given the expressive name of a precious stone." Alessandro and Francesco Mendini The Mendini Collection recommended only for interior applications and storage at temperature higher than 0°C/32°F
    Specification
    • MENDINI Q19 T MET Seves Glassblock - Vertical panels

      THERMAL INSULATION U (W/m2 K): NPD

      SOUND INSULATION (dB): 39

      FIRE RESISTANCE CLASS: NPD

      DIMENSIONS (cm): 19x19x8

      WEIGHT (Kg): 2,3

      PIECES/M2 (pcs/m²): 25/27 - variable amount depending on the size of grouting

      INVISIBLE JOINT

      Design Pegasus Line offers unique 6 mm external edges called wings that reduce the grouting area to a mere 2 mm, effectively eliminating the visual perception of joints. The result is an ‘all glass’ wall that emits brightness and light, uniting the areas on either side.

      PACKAGE:

      N. PIECES/BOX: 5

      N. PIECES/PALLET: 360


      glass brick - vetromattone - vetrocemento - brique de verre - bloque de vidrio


    Technical specification
    • Unique ref.MENDINI_COLLECTION
    • Product familyDesign Mendini Q19T
    • Product groupMENDINI COLLECTION
    • TypeObject (single object)
    • Date of publishing2020-04-27
    • Edition number1
    • Height (mm)190
    • Width (mm)190
    • Depth (mm)80
    Related
    • Material mainGlass
    • Material secondaryGlass
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryConstruction Materials - Glass & Glazing
    • IFC classificationBlock
    • Uniclass 2015 CodePr_20_93_33
    • Uniclass 2015 DescriptionGlass blocks and panels
    • CSI MasterFormat 2014 Code08 81 00
    • CSI MasterFormat 2014 TitleGlass Glazing
    • OmniClass Number23-15 15 21
    • OmniClass TitleWall Blocks

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe