Publish your products
Fat Lippie Picture Ledge
Shelfology
Archived

Fat Lippie Picture Ledge

Bare walls got you down? Fat Lippie Floating Picture Ledge by Shelfology to the rescue! The simple design is perfect for even the smallest of spaces and creates a minimal + modern perch for what matters to you the most. Get your limited-edition Firefly DVD set out of hiding and on display like a real fan! These space-saving wall ledges make a perfect perch for photos, art, collectibles, cards, books, photographs and more. The perfect complement to any living room, entry way, kid’s room, or hallway.

Create a minimal + rad wall display with Fat Lippie Floating Ledge. The Fat Lippie all steel ledge likes to mouth off, and rightly so. There is no better way to display your Power Ranger’s DVD collection or your Pokeman whatever thingamabobs.

Specification
  • Choose Lengths From 12" To 84"
    Available In 3”, 5” And 7” Depths
    Multiple Colors Available
    Matching Hardware Included


Technical specification
  • Unique ref.fat-lippie-picture-ledge
  • Product familyMade-To-Measure Shelf Systems
  • Product groupPicture Ledges
  • TypeObject (single object)
  • Date of publishing2021-10-05
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element
  • ETIM CodeEC011163
  • ETIM NameShelf
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78_78
  • Uniclass 2015 DescriptionShelves
  • CSI MasterFormat 2014 Code10 56 17
  • CSI MasterFormat 2014 TitleWall-Mounted Standards and Shelving
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings