Publish your products
Roderick Wall Mounted Shelves
Roderick Wall Mounted Shelves
Roderick Wall Mounted Shelves
Roderick Wall Mounted Shelves
Roderick Wall Mounted Shelves
Roderick Wall Mounted Shelves
Roderick Wall Mounted Shelves
Roderick Wall Mounted Shelves
Roderick Wall Mounted Shelves
Roderick Wall Mounted Shelves
    Shelfology
    Archived

    Roderick Wall Mounted Shelves

    4.3 out of 5 stars4.3(9 reviews)

    Introducing Roderick Shelf Kit: A bold functional way to add some minimal flair to your shelving. The stylish, easy-to-install Roderick wall shelf features a solid hardwood shelf and completely customizable brackets on full display in a variety of colors. Choose your style. Roderick makes an awesome perch for books, photos, and wall decor.

    Featuring 30 colors and 20 solid hardwood options, Roderick Wall Shelf offers infinite utility.

    Specification
    • Multiple Colors Available
      Solid Hardwood
      Shelf Lengths 12" to 84"
      Shelf Depths 6" to 12"

    Technical specification
    • Unique ref.roderick-wall-mounted-shelves
    • Product familyMade-To-Measure Shelf Systems
    • Product groupWall Mounted Shelves
    • TypeObject (single object)
    • Date of publishing2021-10-05
    • Edition number1
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurnishing Element
    • ETIM CodeEC011163
    • ETIM NameShelf
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_78
    • Uniclass 2015 DescriptionShelves
    • CSI MasterFormat 2014 Code10 56 17
    • CSI MasterFormat 2014 TitleWall-Mounted Standards and Shelving
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings