Resilience™ Exterior Acrylic Latex Paint

Unique ref.:   sw-010

Brand: Sherwin-Williams Paints
Product family: Paints and Varnishes
Product group: Resilience®
Designed in:
Manufactured in:
Date of publishing:2014-02-25
Edition number: 1

Product description

Resilience ™ Paint is the perfect choice for residential and commercial exteriors. It has outstanding hide, brushability and exceptional resistance to moisture. With Resilience, the threat of rain or dew will not slow down or delay the job because it is specially formulated with breakthrough MoistureGuard™ technology, resisting moisture twice as quickly as standard exterior latex coatings. Newly painted exteriors develop resistance to moisture in just two hours rather than the four-hour minimum most coatings require.

Product Features

  • Exceptional moisture resistance
  • Formulated with exclusive MoistureGuard™ Technology for revolutionary moisture resistance in half the time of traditional latex paints – paint later in the day with confidence and less concern about dew or impending rain
  • Outstanding hide, coverage and durability
  • Flows and levels for a smooth, uniform finish
  • Great no matter what the forecast – delivering quality performance in moist or dry climates
  • Low temperature application down to 35° F
  • Available in flat, stain and gloss
  • Backed by a lifetime limited warranty

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/sherwin-williams/product/sw-010
Product url: http://www.sherwin-williams.com/architects-specifiers-designers/products/c...
Installation instructions:
Product certification:
Technical description:
Instruction video:
GTIN code:

BIMobjects download center

Materials & Textures Materials & Textures
Download file
Materials & Textures Materials & Textures
Download file
Materials & Textures Materials & Textures
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file

Related information

Material main:
Material secondary:

Classification

BIMobject Category: Building Materials - Paint, Varnishes & Finishes

North America

  • United States