Publish your products
Emerald® Designer Edition Interior Latex
Emerald® Designer Edition Interior Latex

    Emerald® Designer Edition Interior Latex

    Sherwin-Williams

    Sherwin-Williams remains committed to the architect community as together we navigate a new way of working. From virtual options for continuing education courses to product specification needs, ask and your Sherwin-Williams Account Executive will answer (visit Sherwin-Williams website for a Rep list).  As always, you can also continue to access tools and resources 24/7 using mySW.com to order fandecks, designer tools, catalogs, oversized color samples and more.

    Looking for an exceptional finish? Emerald® Designer Edition™ paint combines the luxury of a smooth, uniform finish with our best hide yet. Emerald® Designer Edition™ comes in 200 colors, including brighter, cleaner whites, exclusive to select paint lines. Our finest interior paint and primer in one is the perfect choice for giving walls a virtually flawless appearance. *Exclusive colors available in select products only.

    Get in contact with Sherwin-Williams Paints

    Specification
      • Paint and primer in one with a smooth uniform finish, allowing you to achieve stunning results with our best hide yet
      • Provides the finest color with a virtually flawless appearance, advanced washability in all finishes and has outstanding resistance to water streaking and spotting
      • Contains anti-microbial agents that inhibit the growth of mold and mildew on the paint surface
      • Meets the most stringent VOC regulations. at <50 g/L VOC
      • 200 hues curated into five designed color collections available in select products
      • Available in flat, satin and gloss sheens

      Available SheensFlat

      A non-reflective appearance that helps hide surface imperfections.

      Gloss

      This lustrous, durable finish is great for windows, doors and trim or any area that you would like to highlight.

      Satin

      With its slight gloss, this finish offers the benefits of a richer look.

      Eg-Shel

      Great to use for walls, eg-shel finish has a slight hint of shine and holds up better to cleaning.

      Warranty

      Lifetime Limited Warranty


    Technical specification
    • Unique ref.sw-emerald-designer-interior-latex
    • Product familyPaints and Varnishes
    • Product groupEmerald®
    • TypeObject (single object)
    • Date of publishing2022-11-03
    • Edition number1
    Related
    • Material mainPaint
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationSurface
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35
    • Uniclass 2015 DescriptionCovering and finishing products
    • CSI MasterFormat 2014 Code09 00 00
    • CSI MasterFormat 2014 TitleFinishes
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit