Publish your products
Sphere Flush Plate For Ingenio
Sphere Flush Plate For Ingenio
Sphere Flush Plate For Ingenio
Sphere Flush Plate For Ingenio
Sphere Flush Plate For Ingenio
Sphere Flush Plate For Ingenio
Sphere Flush Plate For Ingenio
    SIAMP UK

    Sphere Flush Plate For Ingenio

    SPHERE, roundish design in a slim expression. Only for Ingenio. FOCUS ON: #MECHANICAL ACTUATION: The most popular flushing mode on the market, efficient flushing and simplicity of installation. #INSPIRED COLLECTIONS - DESIGN: Available in different models and various decorative finishes, lightweight and resistant to shocks.
    Specification
    • Sphere is made from ABS. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description 10003392 PC SPHERE INGENIO 100% MATT BLACK SIAMP 31261060 PC SPHERE INGENIO 100% White SIAMP 31261160 PC SPHERE INGENIO 100% Matt Chrome Aspect SIAMP 31261260 PC SPHERE INGENIO 100% Bright Chrome SIAMP 31261360 PC SPHERE INGENIO White /Matt Chrome Aspect SIAMP 31261460 PC SPHERE INGENIO White /Bright Chrome SIAMP
    Technical specification
    • Unique ref.31261X60
    • Product familyFlush plates
    • Product groupSphere
    • TypeObject (single object)
    • Date of publishing2021-10-11
    • Edition number1
    • Height (mm)164
    • Width (mm)207
    • Depth (mm)8.5
    Related
    • Material mainABS
    • Material secondaryPlastic
    • Designed inMonaco
    • Manufactured inMonaco
    • Weight Net (Kg)1.2
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationActuator
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit