Moon Flush PlateMoon Flush PlateMoon Flush Plate
View previous images
View next images
SIAMP UK

Moon Flush Plate

MOON The crescent moon FOCUS ON: #MECHANICAL ACTUATION: The most popular flushing mode on the market, efficient flushing and simplicity of installation. #INSPIRED COLLECTIONS - ESSENTIAL: Simple but effective, lightweight and resistant to shocks.
Specification
  • Segmented is made from ABS.
    Compliant with EN14055.
    Several avaibale decorations, see below.

    Item n# Description
    For INTRASLIM & 536
    10003608 PC DV MOON 100% CHR BRILLANT logo SIAMP
    31181510 PC MOON DV Blanche LOGO SIAMP
    31181610 PC MOON DV CHR MAT/BRILL LOGO SIAMP
    31181710 PC MOON DV CHR BRILL/MAT SIAMP
Technical specification
  • Unique ref.Moon
  • Collection setFlush plates
  • CollectionMoon
  • TypeObject (single object)
  • Date of publishing2021-10-11
  • Edition number1
  • Width (mm)181
  • Width (mm)200
  • Depth (mm)22
Related
  • Material mainABS
  • Material secondaryPlastic
  • Designed inMonaco
  • Manufactured inMonaco
  • Weight Net (Kg)0.35
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationActuator
  • Uniclass 2.0 CodePR-31-75
  • Uniclass 2.0 DescriptionSanitary Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • NBS Reference Code31-75
  • NBS Reference DescriptionSanitary Accessories
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures