Publish your products
SMART Flush Plate
SMART Flush Plate
    SIAMP

    SMART Flush Plate

    SMART, Metal integrity. FOCUS ON: #MECHANICAL ACTUATION: The most popular flushing mode on the market, efficient flushing and simplicity of installation. #INSPIRED COLLECTIONS - COMMERCIAL: Aluminum alloy, heavy weight and durable.
    Specification
    • SMART is made from zamac. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description For INGENIO 31187260 PC SMART INGENIO 100% Aspect chromé mat clair SIAMP 31187360 PC SMART INGENIO 100% Brossé satiné SIAMP 31187460 PC SMART INGENIO 100% Chromé brillant SIAMP 31187960 PC SMART INGENIO 100% Aspect chromé mat foncé SIAMP For INTRASLIM & 536 31187210 PC SMART DV INV ASPECT MAT LOGO SIAMP 31187310 PC SMART DV INV ASPECT BROSSE SATINE LOGO SIAMP 31187410 PC SMART DV INV CHROME BRILLANT LOGO SIAMP 31187910 PC SMART DV INV ASPECT MAT FONCE LOGO SIAMP
    Technical specification
    • Unique ref.31-187X-10
    • Product familyFlush plates
    • Product groupSMART
    • TypeObject (single object)
    • Date of publishing2016-08-18
    • Edition number2
    • Height (mm)180
    • Width (mm)200
    • Depth (mm)11
    Related
    • Material mainAluminum
    • Material secondaryAluminum
    • Designed inMonaco
    • Manufactured inMonaco
    • Weight Net (Kg)0.8
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit