This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Intraslim - Back To Wall Pan - Light Wall

Unique ref.: 31-9032-10
Brand: SIAMP
Product family: Concealed cisterns
Product group: Intraslim
Width (mm): 510
Height (mm): 457
Depth (mm): 90
Date of publishing: 2016-08-18
Edition number: 2
Type: Object (single object)
The advantages of INTRASLIM:
- Low depth for 100 mm thick walls concealing.
- Fast, precise, easy installation.
- Quiet inlet valve.
- INTRASLIM is CE EN14055 class 1 or 2 certified
- Specify and install with the confidence of a 10 year guarantee.
- Flush actioning can be using a front flush plate or an offset pneumatic command.
- Large choice of elegant and stylish flush plates.

FOCUS ON:
#LOW DEPTH
Its 90mm thickness combined with its wall fixation bracket make that INTRASLIM is the ideal solution for dry wall installation and back to wall pans flushing.

#2 FLUSHING TECHNOLOGIES
• Mechanical actuation: the most popular actuation solution on the market ensuring simplicity and
efficiency.
• Pneumatic actuation: offset for disminished people use or for respecting the fi re safety regulation,
it offers a great fl exibility of installation position.

Dry wall & back to wall pan concealed cistern featuring Wras and NF approved components, 10-years guarantee.
Height from 662to 762 mm, width 510mm, depth 90 mm.
Insulated cistern equipped with a dual flush valve and a quiet inlet valve.
Water inlet connection on the top of the cistern fitted with an integrated isolating valve.
Front flush plate or pneumatic offset actuations.

Includes: fixation accessories, bowl supply connexion, cladding reservation boxes
Optional:
- EN14055 class 1 or class 2
- flush volumes: 6/3 - 6/4 - 4/2,5 - 4/2,6
- bowl supply connexion
- mechanical flush plate or pneumatic command

Item n# Description
31903210 INTRASLIM BACK TO WALL & DRY WALL - FRONT COMMAND
31904210 INTRASLIM BACK TO WALL & DRY WALL - REMOTE PNEUMATIC COMMAND


Material main: Plastic
Material secondary: Plastic
Designed in: Monaco
Manufactured in: Turkey
Weight Net (Kg): 2.84

BIMobject Category: Sanitary - Toilet Cisterns
IFC classification: Tank
Uniclass 1.4 Code: L711221
Uniclass 1.4 Description: Cisterns
Uniclass 2.0 Code: PR-35-93-90
Uniclass 2.0 Description: Wc Cisterns
Uniclass 2015 Code: Pr_40_20_93_89
Uniclass 2015 Description: WC cisterns
NBS Reference Code: 35-93-90
NBS Reference Description: Wc Cisterns
CSI MasterFormat 2014 Code: 10 28 13
CSI MasterFormat 2014 Title: Toilet Accessories
OmniClass Number: 23-31 19 00
OmniClass Title: Toilets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

BIMobject®