Publish your products
Globe Flush Plate
Globe Flush Plate
Globe Flush Plate
    SIAMP

    Globe Flush Plate

    GLOBE Soft round design FOCUS ON: #MECHANICAL ACTUATION: The most popular flushing mode on the market, efficient flushing and simplicity of installation. #INSPIRED COLLECTIONS - DESIGN: Available in different models and various decorative finishes, lightweight and resistant to shocks.
    Specification
    • Segmented is made from ABS. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description For INTRASLIM & 536 31184410 PC GLOBE SIAMP VERSO 350 100% BLANC 31184510 PC GLOBE SIAMP VERSO 350 100% MAT 31184610 PC GLOBE SIAMP VERSO 350 100% CHROME BRILLANT
    Technical specification
    • Unique ref.Globe
    • Product familyFlush plates
    • Product groupGlobe
    • TypeObject (single object)
    • Date of publishing2020-10-09
    • Edition number1
    • Height (mm)180
    • Width (mm)200
    • Depth (mm)10.5
    Related
    • Material mainABS
    • Material secondaryPlastic
    • Designed inMonaco
    • Manufactured inMonaco
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationActuator
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    France
    Monaco
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit