Publish your products
Pyramid Flush Plate For Ingenio
Pyramid Flush Plate For Ingenio
Pyramid Flush Plate For Ingenio
    SIAMP

    Pyramid Flush Plate For Ingenio

    PYRAMID, square design with dynamic button in a slim expression. Only for Ingenio. FOCUS ON: #MECHANICAL ACTUATION: The most popular flushing mode on the market, efficient flushing and simplicity of installation. #INSPIRED COLLECTIONS - DESIGN: Available in different models and various decorative finishes, lightweight and resistant to shocks.
    Specification
    • Sphere is made from ABS. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description 10004404 PC PYRAMID INGENIO 100% Matt Chorme SIAMP 10004405 PC PYRAMID INGENIO 100% Bright Chrome SIAMP 10004406 PC PYRAMID INGENIO 100% White SIAMP
    Technical specification
    • Unique ref.Pyramid
    • Product familyFlush plates
    • Product groupPyramid
    • TypeObject (single object)
    • Date of publishing2020-10-09
    • Edition number1
    • Height (mm)164
    • Width (mm)207
    • Depth (mm)8.5
    Related
    • Material mainABS
    • Material secondaryPlastic
    • Designed inMonaco
    • Manufactured inMonaco
    • Weight Net (Kg)1.2
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationActuator
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    France
    Monaco
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit