Publish your products
PORTAL HS scheme C
PORTAL HS scheme C
PORTAL HS scheme C
    SIEGENIA

    PORTAL HS scheme C

    With an opening width of up to 12 m and a total width of up to 19.8 m, sliding doors with PORTAL hardware create the space for more beautiful and brighter living. A simple movement of the hand isenough to make the glass boundaries between theinside and outside disappear. Large-scale PORTALelements practically let you make walls "vanish into thin air" and, thanks to their high ease of use, they also greatly increase operating comfort as well. By selecting different opening types, you can individually customize your premises.
    Specification
    • Decades of development expertise have made SIEGENIA lift-slide technology so sophisticated that even a sash weighing up to 400 kg can be operated safely, conveniently and effortlessly. This is how the new PORTAL HS technology is able to reach opening widths of up to 12 metres, at a total width of over 19 metres, in timber, PVC and aluminium. A wide range of handles is available to allow you to choose the best colours for your lift-slide doors: white, cream, brown, medium bronze, old gold, silver, titanium matt bright, F9, black. Handles can be painted in absolutely any colour retrospectively, as required. Easy to operate Can be combined with the SOFT CLOSE damper for gentle sliding of the sash into the locking position Smooth-running sliding movement thanks to the HS400 compact bogie wheels High level of basic security as standard Upgradable in stages up to resistance class RC2 in accordance with EN 1627-1630 Concealed locking technology thanks to the hook bolt gear Outstanding energy-efficiency and completely barrier-free thanks to the ECO PASS threshold Maximum light incidence thanks to the ECO PASS SKY solutions Motorised operation and electronic locking monitoring system possible Available as a zero-hassle COMFORT UNIT package for optimised production
    Technical specification
    • Unique ref.portal_hs_lift_and_slide_scheme_c
    • Product familySliding door systems
    • Product groupSliding door systems
    • TypeObject (single object)
    • Date of publishing2019-01-04
    • Edition number1
    • Height (mm)3325
    • Width (mm)13400
    • Depth (mm)207
    Related
    • Material mainCast iron
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)400
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_38_20_20
    • Uniclass 2015 DescriptionDoor hardware systems
    • OmniClass Number23-17 19 11 13
    • OmniClass TitleSliding Door Gear

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit