Publish your products
PORTAL PS comfort scheme C
PORTAL PS comfort scheme C
PORTAL PS comfort scheme C
PORTAL PS comfort scheme C
PORTAL PS comfort scheme C
    SIEGENIA

    PORTAL PS comfort scheme C

    The new PORTAL PS/PSK comfort is suitable for parallel slide or parallel slide & tilt systems made of timber, aluminium and PVC. This combines intuitive and convenient operation with a high standard of ease of use. As the frame to sash clearance for the bogie wheels is very large at 125 mm, the hardware is suitable for very deep window profiles. Intuitive operation, supported by several clever comfort components Elegant, smooth gliding of the sash into or out of the locking position Simplified installation thanks to height and tilt adjustment and a self-supporting running rail without support profile up to 200 kg (dependent on profile) Solutions that fit perfectly for various sash weights Can be flexibly adjusted to user requirements (basic and premium equipment) Contemporary cover cap design
    Specification
    • Sash weights up to 200 kg (PSK 160 comfort up to 160 kg), sash widths up to 2,000 mm and sash heights up to 2,800 mm are achievable (PS 200 and PSK 160) Fabrication is optimised due to the use of the standard turn and tilt hardware for the central lock Operation is easy to explain Mutually compatible basic and premium equipment for a customised offer Flexible adjustment possibilities (height and tilt adjustment) Simple installation of the sash (anti- lift device) Intuitive operation and damping of the end positions protect the element Intuitive and convenient operation Outstanding ease of operation Quiet, smooth running performance Sash swings smoothly when opening and closing Sturdy and safe to use High compression – as there is no break in the perimeter seal Contemporary cover cap design Burglar resistance up to RC2
    Technical specification
    • Unique ref.portal_ps_comfort_schema_c
    • Product familySliding door systems
    • Product groupSliding door systems
    • TypeObject (single object)
    • Date of publishing2019-01-04
    • Edition number1
    • Height (mm)2800
    • Width (mm)8000
    • Depth (mm)120
    Related
    • Material mainSteel
    • Material secondaryCast iron
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)200
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_38_20_20
    • Uniclass 2015 DescriptionDoor hardware systems
    • OmniClass Number23-17 19 11 13
    • OmniClass TitleSliding Door Gear

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit