Publish your products
SIMOSEC Fusible Interrupter Switchgear
SIMOSEC Fusible Interrupter Switchgear
    Siemens US
    Archived

    SIMOSEC Fusible Interrupter Switchgear

    SIMOSEC ANSI switchgear is a factory-assembled, type tested, three-phase, metal enclosed,indoor switchgear according to ANSI/IEEE C37.20.3 for single busbars.

    Technical features
    • Air-insulated indoor switchgear
    • Gas-insulated, maintenancefree switching functions for the two/three-position switch
    • Three-pole primary enclosure
    • Phases arranged one behind the other
    • No cross-insulation between phases
    • Busbar system at the top or bottom, as required by application
    • Air-insulated busbar and cable connection system
    • Two/three-position switch, metal-enclosed, with airinsulated primary terminals and gas-insulated switching functions
    • Hermetically-sealed (welded) stainless-steel switchgear vessel,
    – For switching devices
    – With welded-in bushings (for electrical connections and mechanical components)
    – With insulating gas SF6
    • Metal-enclosed design
    • Pressure relief
    – To the rear and upwards
    – Separately for each compartment
    • Air-insulated cable connection system for conventional cable lugs
    • Three-phase current transformer, factory-assembled on the feeder bushings
    • Integrated low-voltage niche (standard) for installation of low-voltage devices
    – E.g. terminals, pushbuttons
    – MCBs
    • Option: Space heaters for severe ambient conditions, e.g. condensation

    Personal safety
    • All switching operations can be performed with closed panel front
    • Metal-enclosed switchgear
    • HV CL fuses and cable terminations are only accessible when the outgoing feeders are grounded
    • Logical mechanical interlocking
    • Capacitive voltage detection system for verification of safe isolation from supply
    • Grounding of outgoing feeders by means of make-proof grounding switches

    Electrical features
    • Rated voltages up to 27.6 kV
    • Rated short-circuit current (fused) up to 63 kA at 15 kV and below, and 20 kA at 27.6 kV
    • Rated short-time withstand current up to 20 kA, 2 second or 25 kA, 2 seconds
    Technical specification
    • Unique ref.siemens-107
    • Product familyElectronics
    • Product groupMain Switches
    • TypeObject (single object)
    • Date of publishing2017-01-17
    • Edition number1
    Classification
    • BIMobject CategoryElectrical - Switchgear
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit