Publish your products
HD 6 Patch Panels
Siemon

HD 6 Patch Panels

Siemon's HD 6 was the industry's first patch panel to exceed category 6 connecting hardware specifications for all pair combinations up to 250 MHz. Along with superior Category 6 performance Siemon's HD6 Panel offers user friendly termination, labeling, and robust cable management features with Siemon's popular HD 6 patch panel.

Combine the MC 6 modular cords with the MAX 6 modules and HD 6 patch panels for a complete category 6 channel solution.

  • Terminates with standard 110 termination tools
  • Panels available in 16, 24, 32, 48 and 96-port configurations
  • Front surface is uninterrupted by screw heads for a clean appearance
  • Icon label holders and designation labels included
  • Panels can be mounted directly to an EIA standard 19 inch relay rack or cabinet
  • HD 6 Patch Panels feature universal wiring for both T568A and T568B

Part of the System 6 cabling system.

Specification
  • rack switch server office devices dining table computer rack poste wifi access point street steel lamp computer plantas network switch switch

Technical specification
  • Unique ref.siemon-hd6
  • Product familyComputer Network Equipment
  • Product groupModular Patching
  • TypeObject (single object)
  • Date of publishing2016-05-31
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
United States