Publish your products
V600/V800 Vertical Cable Trays
Siemon

V600/V800 Vertical Cable Trays

These trays can be easily mounted at any location along the front-to-rear cabinet rails of V600 and V800 cabinets and feature keyholes for PDU mounting, t-shaped cutouts for cable tie attachment cable management and 9.5mm (0.375 in.) cage nut openings for cable management accessory mounting such as Siemon's VP-143 ¼-turn cable managers.

The keyholes are located at 311mm (12.25 in.) intervals to support tool-less mounting of vertical rack mount PDU's with 311mm (12.25 in.), 622mm (24.50 in.), 933mm (36.75 in.), 1244mm (49.00 in.) and 1556mm (61.25 in.) O.C. mounting buttons. The bracket is designed for tool-less mounting resulting in PDU's facing the center of the cabinets.

  • 100mm (3.9 in.) trays support 1 PDU with a maximum width of 95mm (3.7 in.)
  • 150mm (5.9 in.) trays support 1 PDU with a maximum width of 145mm (5.7 in.) or 2 PDUs with a maximum width of 70mm (2.8 in.)
  • 300mm trays are intended for vertical cable management only and do not include PDU mounting features
Specification
  • rack switch server office devices dining table computer rack poste wifi access point street steel lamp computer plantas network switch switch

Technical specification
  • Unique ref.siemon-v-tray
  • Product familyComputer Network Equipment
  • Product groupCabinets
  • TypeObject (single object)
  • Date of publishing2016-05-31
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

South America
Argentina
Bolivia
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit