Publish your products
V600 Cabinet and Accessories
Siemon

V600 Cabinet and Accessories

The V600 cabinet is the ideal server rack for Hyperscale Data Center roll-outs. At just 600mm wide and up to 1200mm deep, the V600 maximizes efficient use of Data Center floor space. Fully adjustable front to back equipment rails combined with several options of vertical PDU rails and cable management (sold separately) makes the V600 one of the most versatile, cost-effective, feature rich solutions available.

  • Lightweight Stability - Design provides an extremely stable, high-capacity cabinet without excessive weight
  • Common Appearance - V600 cabinets share a common appearance with VersaPOD cabinets for improved aesthetics in data centers using both cabinets styles
  • Enhanced Side Access - Horizontally split side panels provide convenient access to installed equipment
  • High-Flow Doors - Contoured high density perforated door provides 86% perforation exceeding major IT equipment air flow requirements
  • Full Accessibility Doors - Quick release, field reversible single piece front and split rear doors
Specification
  • rack switch server office devices dining table computer rack poste wifi access point street steel lamp computer plantas network switch switch

Technical specification
  • Unique ref.siemon-v600
  • Product familyComputer Network Equipment
  • Product groupCabinets
  • TypeObject (single object)
  • Date of publishing2016-05-31
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

South America
Argentina
Bolivia
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit