Aspen Casement Window

  • Certified and labeled (SFI) Ponderosa Pine or Douglas Fir
  • Wood or aluminum clad exteriors
  • Radius Aspen casements available
  • 2 Interior frame profiles, Colonial or Contemporary
  • Standard Designer (Wide) sash
  • 61 factory exterior powder coated standard clad color options
  • Unlimited custom clad colors
  • Ability to mix clad colors
  • Extruded aluminum frame & sash (.062" thickness)
  • Integral nailing fin
  • Factory applied drip cap
  • Basic jamb width 4 9/16"
  • Factory applied extension jambs
  • Sash 1 3/4" thick
  • Mortise and tenon sash corner joints
  • Single operating lever lock
  • Opens 90 degrees for easy cleaning
  • Multitude of glass options
  • 3 widths of simulite bar 7/8" - 1 5/16" - 2"
  • Ability to mix bar widths
  • 4 simulite profiles, Colonial or Contemporary, 5/8" Putty, 7/8" Atherton (wood exterior only)
  • 3 screen mesh options

Accentuate the warmth and beauty of the interior of your home with Sierra Pacific's revolutionary Aspen Casement Windows. Innovative, industry-leading and aesthetically superior, the Aspen Collection will take your breath away. But what impresses most is what you don't see.

With this extraordinary breakthrough in window technology, the locking hardware, normally visible on the side jamb of the window, is hidden. No lock latches to detract from the architecturally sculpted lines of the Aspen Collection Casement. Complete the ambiance with an optional wood veneered screen that virtually disappears into the frame of the window. 

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
Antigua and Barbuda
Anguilla
Aruba
Barbados
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Canada
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands