Aspen Outswing French Door

  • Certified and labeled (SFI) Douglas Fir or Ponderosa Pine
  • Wood or aluminum clad exteriors
  • 61 factory exterior powder coated standard clad color options
  • Unlimited custom clad colors
  • Ability to mix clad colors
  • 2 1/4" thick door panel
  • Maximum panel size 42 x 96 / 36 x 120
  • Solid forged brass handles & escutcheon plates
  • Multipoint locking mechanism
  • Extruded aluminum frame (.062" thickness)
  • Extruded aluminum panels (.075" thickness)
  • Integral nailing fin
  • Factory applied drip cap
  • Engineered panel stiles
  • Basic jamb width 4 9/16" & 6 9/16"
  • Factory applied extension jambs
  • Extruded bronze tone sill with thermal break
  • Glass filled nylon sill plug
  • Multitude of glass options
  • 3 widths of simulite bars 7/8" - 1 5/16" - 2"
  • Ability to mix bar widths
  • 3 simulite profiles, Colonial or Contemporary, 5/8" Putty

The Sierra Pacific Aspen Outswing French Door combines the beauty and elegance of a French door with substantial performance characteristics. Featuring beefy 2 1/4" thick panels and multi-point locking hardware, the Aspen Outswing French Door provides beauty, security and increased protection from the elements.

Because thicker panel composition facilitates the manufacture of larger panels, the result is a greater range of size availability in the Aspen Door Collection. Substantial, durable, weather-resistant and beautiful - there is an Aspen Outswing French Door to complete your design.
Technical specificationView more product details
LinksView more product details
ClassificationView more product details

Region availability

North America
Antigua and Barbuda
Anguilla
Aruba
Barbados
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Canada
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands