Awning Window

Awning Window

  • Certified and labeled (SFI) Ponderosa Pine or Douglas Fir
  • Wood or aluminum clad exteriors
  • 2 Interior frame profiles, Colonial or Contemporary
  • 2 sash widths - Narrow and Wide
  • 61 factory exterior powder coated standard clad color options
  • Unlimited custom clad colors
  • Ability to mix clad colors
  • Extruded aluminum frame & sash (.062" thickness)
  • Integral nailing fin
  • Factory applied drip cap
  • Basic jamb width 4 9/16"
  • Factory applied extension jambs
  • Sash 1 3/4" thick
  • Mortise and tenon sash corner joints
  • Multitude of glass options
  • 3 widths of simulite bar 7/8" - 1 5/16" - 2"
  • Ability to mix bar widths
  • 4 simulite profiles, Colonial or Contemporary, 5/8" Putty, 7/8" Atherton (wood exterior only)
  • 3 screen mesh options

Sierra Pacific Awning Windows feature the versatility so necessary for today's creative design teams. Integrate form and function with awning windows to express your unique architectural style.

Mull Sierra Pacific Awning Windows above or below picture windows to provide ventilation and an unobstructed view. Or create a geometric puzzle with stacks of awnings placed side by side in varying heights. 

Technical specification
  • Unique ref.sierrapacificwindows_awning-windows
  • Collection setWindows
  • CollectionAwning Windows
  • TypeObject (single object)
  • Date of publishing2015-02-19
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryWood
Classification
  • BIMobject CategoryWindows - Opening Hinge
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 55 00
  • CSI MasterFormat 2014 TitlePressure-Resistant Windows
  • OmniClass TitleWood Windows
  • OmniClass Number23-17 13 15
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
United States
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands