Commercial Outswing Door

  • Certified and labeled (SFI) Douglas Fir or Ponderosa Pine
  • Wood or aluminum clad exteriors
  • 61 factory exterior powder coated standard clad color options
  • Unlimited custom clad colors
  • Ability to mix clad colors
  • Extruded aluminum frame (.062" thickness)
  • Extruded aluminum panels (.075" thickness)
  • Integral nailing fin
  • Factory applied drip cap
  • Engineered panel stiles
  • Basic jamb width 4 9/16" & 6 9/16"
  • Jamb extensions are field-applied
  • 12" bottom (kick) rail ADA compliant
  • Extruded bronze tone low profile sill
  • ADA compliant sill & bottom rail
  • Stainless steel ball bearing hinges
  • Multitude of glass options
  • 3 widths of simulite bar 7/8" - 1 5/16" - 2"
  • Ability to mix bar widths
  • 4 simulite profiles, Colonial or Contemporary, 5/8" Putty, 7/8" Atherton (wood exterior only)

The Sierra Pacific Commercial Door features the durability necessary to weather heavy foot traffic combined with the aesthetic options required for today's exceptional architecture.

Create your signature design with clad colors and custom simulite patterns. Add a lockrail for emphasis or to accommodate hardware. Enhance the interior of your building with the warmth and beauty of our Douglas Fir door.

With substantial proportions, heavy-duty hinges, durable extruded aluminum clad or Douglas Fir exteriors and endless design options, the Sierra Pacific Commercial Door is the logical choice for your next commercial project.
Technical specificationView more product details
LinksView more product details
ClassificationView more product details

Region availability

North America
Antigua and Barbuda
Anguilla
Aruba
Barbados
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Canada
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands