Direct Glaze Window

  • Certified and labeled (SFI) Ponderosa Pine or Douglas Fir
  • Wood or aluminum clad exteriors
  • Glass set directly into our frame
  • 2 optional in sash offerings
  • Sash a full 1 3/4" thick
  • 61 factory exterior powder coated standard clad color options
  • Unlimited custom clad colors
  • Ability to mix clad colors
  • Extruded aluminum frame & sash (.062" thickness)
  • Integral nailing fin
  • Factory applied drip cap
  • Basic jamb width 4 9/16"
  • Factory applied extension jambs
  • Multitude of glass options
  • 3 widths of simulite bars 7/8" - 1 5/16" - 2"
  • Ability to mix simulite bar widths
  • 4 simulite profiles, Colonial or Contemporary, 5/8" Putty, 7/8" Atherton (wood exterior only)

Unleash your imagination to design your own unique creations of glass and wood. Configure straight lines and angles to define a pattern of geometric precision. Frame the graceful curve of a radius following the sweep of your roofline. Trace the limbs of the trees in the forest, accentuate the angle of the shoreline, outline the jagged peaks of the mountain range - whatever your style or vision, Sierra Pacific's Direct Glaze windows in geometric or radius shapes will accentuate and amplify your design, even as they capture your view.

Design with trapezoids, pentagons, triangles, parallelograms and octagons. Choose circles, ellipticals, ovals, half rounds, quarter rounds, or gothic shapes. Open up your view with a 90 degree Corner Window. Create your own custom shapes. Let your imagination be your guide - we'll do the rest. 

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
Antigua and Barbuda
Anguilla
Aruba
Barbados
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Canada
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands