Carmel Double Hung Window

  • Certified and labeled (SFI) Ponderosa Pine or Douglas Fir
  • Wood or aluminum clad exteriors
  • Radius Carmels available
  • 61 factory exterior powder coated standard clad color options
  • Unlimited custom clad colors
  • Ability to mix clad colors
  • Extruded aluminum frame & sash (.062" thickness)
  • Integral nailing fin
  • Factory applied drip cap
  • Glass filled nylon sill boot
  • Basic jamb width 4 9/16"
  • Factory applied extension jambs
  • Jamb Jacks, for adjusting side james during installation
  • Sash 1 1/2" thick
  • Mortise and tenon sash corner joints
  • Easy tilt access for cleaning
  • Concealed jambliner
  • Multitude of glass options
  • 3 widths of simulite bar 7/8" - 1 5/16" - 2"
  • Ability to mix bar widths
  • 4 simulite profiles, Colonial or Contemporary, 5/8" Putty, 7/8" Atherton (wood exterior only)
  • 3 screen mesh options

Looking for classic style combined with the latest in innovative window technology? Chances are you're looking for our aluminum clad Carmel Double Hung window. In this case, less really is more, as the operational parts of the window are concealed to create a true aesthetic beauty. No visible PVC jambliners to mar the beauty of the wood interior or to detract from the purity of the color on the window's aluminum clad exterior.

The Carmel Double Hung window features the rare fusion of aesthetics and imaginative design and is available in either Ponderosa Pine or Douglas Fir interior. Upper and lower sash operate independently of each other to encourage optimum airflow through your room. 

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
Antigua and Barbuda
Anguilla
Aruba
Barbados
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Canada
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands