Outswing French Door

  • Certified and labeled (SFI) Douglas Fir or Ponderosa Pine
  • Wood or aluminum clad exteriors
  • Radius outswing doors available
  • 61 factory exterior powder coated standard clad color options
  • Unlimited custom clad colors
  • Ability to mix clad colors
  • Solid forged brass handles & escutcheon plates
  • Multipoint locking mechanism
  • Extruded aluminum frame (.062" thickness)
  • Extruded aluminum panels (.075" thickness)
  • Integral nailing fin
  • Factory applied drip cap
  • Engineered panel stiles
  • Basic jamb width 4 9/16" & 6 9/16"
  • Factory applied jamb extensions
  • Extruded bronze tone sill
  • Multitude of glass options
  • 3 widths of simulite bars 7/8" - 1 5/16" - 2"
  • Ability to mix bar widths
  • 4 simulite profiles, Colonial or Contemporary, 5/8" Putty, 7/8" Atherton (wood exterior only)

For the perfect combination of form and function, choose a Sierra Pacific Outswing French Door. In rooms where interior floor space is at a premium, these beautiful doors open to the exterior to create a pathway to your outdoor entertainment area or garden beyond.

Frame your favorite view with a full glass Outswing French Door. Create a unique simulated divided lite pattern to add character to your design. Choose a lockrail or bottom panel for the finishing touch.

Sophisticated, durable, energy-efficient and secure, the Sierra Pacific Outswing French Door is our most elegant answer to limited space.
Technical specificationView more product details
LinksView more product details
ClassificationView more product details

Region availability

North America
Antigua and Barbuda
Anguilla
Aruba
Barbados
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Canada
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands