Publish your products
Patio Sliding Door
Archived

Patio Sliding Door

4.9 out of 5 stars4.9(8 reviews)
  • Certified and labeled (SFI) Douglas Fir or Ponderosa Pine
  • Wood or aluminum clad exteriors
  • 61 factory exterior powder coated standard clad color options
  • Unlimited custom clad colors
  • Ability to mix clad colors
  • Solid forged brass handles & escutcheon plates
  • Multipoint locking mechanism
  • Steel ball bearing rollers
  • Extruded aluminum frame (.062" thickness)
  • Extruded aluminum panels (.075" thickness)
  • Integral nailing fin
  • Factory applied drip cap
  • Glass filled nylon sill boot
  • Engineered fixed panel stiles
  • LVL operating panel stiles
  • Basic jamb width 4 9/16"
  • Pultruded fiberglass sill
  • Multitude of glass options
  • 3 widths of simulite bar 7/8" - 1 5/16" - 2"
  • Ability to mix bar widths
  • 4 simulite profiles, Colonial or Contemporary, 5/8" Putty, 7/8" Atherton (wood exterior only)
  • Sliding screen door

Sierra Pacific Patio Sliding Doors create a graceful transition from your indoor to outdoor living areas. While providing the perfect solution for a space-saving opening, these doors also optimize your view and allow your home to fill with warm sunlight.

Secure and durable as they are beautiful, our Patio Sliding Doors feature a multi-point locking system for optimum security and weather resistance. Our gear mechanism is made from corrosion-resistant 300 Series Stainless Steel and our locking system has passed the most stringent forced entry requirements.

Our doors feature solid brass forged handles and escutcheon plates for strength, durability and a smooth, blemish-free surface. Available in a variety of finishes, our handles and escutcheons complement virtually any design scheme.
Technical specification
  • Unique ref.sierrapacificwindows_patio-sliding-doors
  • Product familyDoors
  • Product groupSliding Doors
  • TypeObject (single object)
  • Date of publishing2015-02-19
  • Edition number1
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 15
  • OmniClass TitleWood Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit