Sedona Awning Window

Sedona Awning Window

  • Certified and labeled (SFI) Douglas Fir frame and sash
  • Wood or aluminum clad exteriors
  • Contemporary Interior frame profile
  • Standard Designer (Wide) sash
  • 61 factory exterior powder coated standard clad color options
  • Unlimited custom clad colors
  • Ability to mix clad colors
  • Extruded aluminum frame & sash (.062" thickness)
  • Integral nailing fin
  • Factory applied drip cap
  • Basic jamb width 4 9/16"
  • Factory applied extension jambs
  • Sash 1 3/4" thick
  • Mortise and tenon sash corner joints
  • Sand cast bronze sash locks & screen handle
  • Douglas Fir in swing screen
  • Multitude of glass options
  • 3 widths of simulite bar 7/8" - 1 5/16" - 2"
  • Ability to mix bar widths
  • 4 simulite profiles, Colonial or Contemporary, 5/8" Putty, 7/8" Atherton (wood exterior only)
  • 3 screen mesh options

Frame the bloom of the desert cactus through your Sedona Awning windows. Featuring traditional, push-open sash and interior screens made from wood, these windows are the perfect complement to your authentic southwestern adobe design.

Or choose the rustic elegance of a log cabin combined with the natural beauty of the Douglas Fir interior Sedona window - the essence of old-world craftsmanship and charm. 

Technical specification
  • Unique ref.sierrapacificwindows_sedona-awning-windows
  • Collection setWindows
  • CollectionAwning Windows
  • TypeObject (single object)
  • Date of publishing2015-02-19
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryWood
Classification
  • BIMobject CategoryWindows - Opening Hinge
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 1.4 CodeL413
  • Uniclass 1.4 DescriptionWindows
  • Uniclass 2.0 CodePR-59-97
  • Uniclass 2.0 DescriptionWindows
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • NBS Reference Code59-97
  • NBS Reference DescriptionWindows
  • CSI MasterFormat 2014 Code08 55 00
  • CSI MasterFormat 2014 TitlePressure-Resistant Windows
  • OmniClass Number23-17 13 15
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
United States
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands