Publish your products
121 LED Sconce G4
121 LED Sconce G4
    Signify

    121 LED Sconce G4

    Gardco LED wall sconce 121 offers distinction through its styling, powerful optical design, array of distributions, and impressive selection of control possibilities. Designed to add an element of style to your application by pairing straight lines with rounded edges, 121 will complement a wide assortment of architectural styles and designs, while delivering high light levels and functional distributions. 121 sconces are available in Type 2, 3, and 4 distributions, and provide output of up to 12,400 lumens. Energy saving control options help to increase energy savings. Emergency Battery Backup option available for path-of-egress and is integral to the luminaire.
    Specification
    • Product Benefits:
      • Energy saving LEDs provide up to 140 LPW efficacy
      • Energy saving control options, such as motion response and wireless controls
      • Emergency battery back up available to provide path-of-egress illumination
      Product Features:
      • Multiple lumen packages with output ranging from 2,600 to 12,400 lumens
      • Three distribution patterns available in Type 2, 3, 4
    Technical specification
    • Unique ref.121_LED_Sconce_G4
    • Product familyGardco
    • Product groupOutdoor luminaires - Facade lighting
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit