Publish your products
Architectural LED post top (VX600)
Architectural LED post top (VX600)
    Signify

    Architectural LED post top (VX600)

    The Hadco Architectural LED post top is a masterful blend of tradition and modern technology captured in sturdy cast aluminum, rendering years of maintenance-free operation. It creates a warm and friendly ambiance with its design while at the same time offering high-end technology and photometric performance is the strength of this beautiful luminaire. Architectural's transitional design is suited to a broad range of environments with the utility and efficiency of performance optics for multiple urban applications.
    Specification
    • Product Benefits:
      • Offers a variety of panel style option for a customizable aesthetic.
      • Multiple distribution options and lumen packages suitable for several applications
      • Highly efficient IP66 light engine is protected from the elements and ensure optimal photometric performance.
      • Maximizes energy savings with multiple driver options and programmed dimming options
      Product Features:
      • Multiple lumen packages with output of up to 9,707 lumens
      • Color temperatures 4000K and 3000K are available.
      • Type 2, 3, 4, and 5 optics available
      • Dimming driver standard
    Technical specification
    • Unique ref.Architectural_LED_post_top_VX600
    • Product familyHadco
    • Product groupOutdoor luminaires - Urban
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit