Publish your products
Calculite LED 2" Square Downlights, Wall Wash and Accents
Calculite LED 2" Square Downlights, Wall Wash and Accents
    Signify

    Calculite LED 2" Square Downlights, Wall Wash and Accents

    Calculite 2" recessed features a discrete small aperture visual profile without compromise to options and features needed to fully accentuate application space.
    Specification
    • Product Benefits:
      • 2" small aperture fully compliments larger apertures in the Calculite recessed family
      Product Features:
      • Up to 1500lm
      • Downlight, adjustable accent, and lensed wall wash recessed types
      • 90CRI properly renders objects in the space
      • Adjustable accent with 40° vertical aiming and lock
    Technical specification
    • Unique ref.Calculite_LED_2_Square_Downlights_Wall_Wash_and_Accents
    • Product familyLightolier
    • Product groupIndoor luminaires - Downlights
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States