Publish your products
Independence LED Post Top (VX151) - Gen3
Independence LED Post Top (VX151) - Gen3
    Signify

    Independence LED Post Top (VX151) - Gen3

    Traditional 4 Sided Cage Post Top. Hinged roof with tool less access. Tool-less access to pod. Creates a warm and friendly ambiance with its design while offering high-end technology and photometric performance. Tool-less hinged roof allows for easy access to the LED engine and driver.
    Specification
    • Product Benefits:
      • Offers a variety of panel style option for a customizable aesthetic.
      • Multiple distribution options and lumen packages suitable for several applications
      • Highly efficient IP66 light engine is protected from the elements and ensure optimal photometric performance.
      • Maximizes energy savings with multiple driver options and programmed dimming options
      Product Features:
      • Multiple lumen packages with output of up to 10,172 lumens
      • Color temperatures 4000K and 3000K are available.
      • Type 2, 3, 4, and 5 optics available
      • Dimming driver standard
    Technical specification
    • Unique ref.Independence_LED_Post_Top_VX151_-_Gen3
    • Product familyHadco
    • Product groupOutdoor luminaires - Urban
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States