Publish your products
LyteProfile 3" Round LED Downlights, Wall Wash and Accents
LyteProfile 3" Round LED Downlights, Wall Wash and Accents
    Signify

    LyteProfile 3" Round LED Downlights, Wall Wash and Accents

    The next generation of Lightolier LyteProfile LED downlights have been redesigned to be flexible for changing project needs. Now with a plug-and-play power and control line receptacle, the reflector and light engine combo is quick and easy to install. The newly designed architecture uses the same frame as the EasyLyte and Calculite families. The shared frame concept creates a future-proof luminaire that provides job site flexibility in both installation and inspection, while minimizing the impact of unexpected design changes and offering a good selection of choices.
    Specification
    • Product Benefits:
      • Great project flexibility
      • Simple one-stop shop for your small aperture needs
      • Hassle free specification and installation
      Product Features:
      • Designed for challenging ceilings and shallow plenum height.
      • Light output 500 to 1500 lumens.
      • Four different color temperature options.
      • Dim-to-warm optional.
      • Plug & play easy-install two-part system.
    Technical specification
    • Unique ref.LyteProfile_3_Round_Downlights_Wall_Wash_and_Accents
    • Product familyLightolier
    • Product groupIndoor luminaires - Downlights
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States