Publish your products
Renaissance LED pendant - large (RN20-RN30) - Generation 3
Renaissance LED pendant - large (RN20-RN30) - Generation 3
    Signify

    Renaissance LED pendant - large (RN20-RN30) - Generation 3

    The Lumec Renaissance LED pendant luminaires mix refinement together with ambition. The design reflects and evokes late 19th and early 20th century styling, perfectly suited for most urban and rural areas, while the state-of-the-art technology inside assures exceptional photometric performance, a long lifespan, and ease of maintenance. Designed to exceed your aesthetic expectations, the highly customizable Renaissance luminaires offer various decorative elements to add a feeling of sophistication to any area or project.
    Specification
    • Product Benefits:
      • Provides design flexibility with a variety of cages, crowns, and decorative deflectors
      • Simple and fast maintenance
      • IP66 optical system keeps optics free of contaminants
      • Ensures top-level performance in harsh environmental conditions
      Product Features:
      • Multiple lumen packages
      • Type 2, 3, 4, and 5 optics available
      • Glass or Acrylic Globes available
      • 4000K and 3000K color temperatures available
      • Dimming driver standard
      • Multiple driver options and programmed dimming options available
    Technical specification
    • Unique ref.Renaissance_LED_pendant_-_large_RN20-RN30_-_Generation_3
    • Product familyLumec
    • Product groupOutdoor luminaires - Urban
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States