Publish your products
Calculite LED 3" Round Downlights, Wall Wash and Accents
Calculite LED 3" Round Downlights, Wall Wash and Accents
    Signify

    Calculite LED 3" Round Downlights, Wall Wash and Accents

    Calculite 3" features industry leading visual comfort, excellent uniform illumination over time, and patented installation flexibility.
    Specification
    • Product Benefits:
      • Easily meet your lighting design and aesthetic needs.
      • Ensure your design intent lasts the test of time.
      • Save time by choosing a highly flexible and adaptable system.
      Product Features:
      • Up to 1800 lumens delivered
      • Adjustable accent provides 45° vertical aiming
      • 2-step color consistency and 90 CRI as a standard
      • New 1” regress trim options
      • Downlight, Adjustable accent and Wall wash configurations
    Technical specification
    • Unique ref.Calculite_LED_3_Round_Downlights_Wall_Wash_and_Accents
    • Product familyLightolier
    • Product groupIndoor luminaires - Downlights
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit