Publish your products
Domus LED pendant - large (DMS55) - Generation 3
Domus LED pendant - large (DMS55) - Generation 3
    Signify

    Domus LED pendant - large (DMS55) - Generation 3

    The Lumec Domus family of LED pendant and post top luminaires – Domus, Domus 55, and Domus Small - are all designed to complement each other and bring balance to any environment. Their charm is undeniable. Simplicity, refinement, and elegance, all fuse together to create harmonious beauty through designed equilibrium. Includes Service tag, Philips innovative way to provide assistance throughout the life of the product.
    Specification
    • Product Benefits:
      • Versatile luminaires with classic shape to fit in any area or project
      • Designed with a higher profile than its Domus counterparts
      • Offers flexible mounting options such as the side arm mount
      • Constructed from top-quality materials to maintain excellent performance in the most demanding environments
      Product Features:
      • Multiple lumen packages
      • Type 2, 3, 4, and 5 optics available
      • 4000K and 3000K color temperatures available
      • Side arm mount option available
      • Dimming driver standard
      • Multiple driver options and programmed dimming options available
    Technical specification
    • Unique ref.Domus_LED_pendant_-_large_DMS55_-_Generation_3
    • Product familyLumec
    • Product groupOutdoor luminaires - Urban
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit